Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686
Mosaic™
LEGRAND
Heavy load adaptor for floor boxes up to 10KN Ref. 089688-089685-089686
REF. 089684
EAN.
3245060896843
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 382 mm |
---|---|
Length | 382 mm |
Mounting opening | Square |
Cover mounting opening | Yes |
Floor maintenance | Dry |
---|---|
Material thickness | 2 mm |
Material | Steel |