![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-638105-WEB-R.jpg?itok=QLqni_5q)
End-cap (left or right) for DLP-S mini-trunking 15x10mm
DLP-S
LEGRAND
End-cap (left or right) for DLP-S mini-trunking 15x10mm
REF. 638105
EAN.
3245066381053
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Left/right |
---|---|
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
Colour | White |
With protective foil | No |
Width | 15 mm |
Height | 10 mm |