![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/034797-LEGRAND-1000.jpg?itok=aOn87PXs)
Earth braid - capacity 30 mm²
Atlantic
LEGRAND
Earth braid - capacity 30 mm²
REF. 034797
EAN.
3245060347970
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Copper |
---|---|
Conductor surface | Tinned |
Nominal cross section conductor | 30 mm² |
Conductor category | Class 5 = flexible |
Shape of conductor | Flat |
Braided | Yes |
Cable width approx. | 20 mm |
---|---|
Length | 200 mm |
Insulated | No |
With connecting lugs | No |
Connection lugs drilled | Yes |
With cable lugs | No |