![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-00/051788-LEGRAND-1000.jpg?itok=L1SCv2XZ)
Cord for area distribution box - Category 6A - S/FTP - RJ45/stripped - LSZH - 20 m
LCS³
LEGRAND
Cord for area distribution box - Category 6A - S/FTP - RJ45/stripped - LSZH - 20 m
REF. 051788
EAN.
3245060517885
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | S/FTP |
---|---|
Category | 6A (IEC) |
Length | 20 m |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | None |
Colour outer sheath | Yellow |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Yellow |
---|---|
Fire retardant version | Yes |
Cable construction | 1x4 |
AWG-size | 26 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |