![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-30/013002-LEGRAND-1000.jpg?itok=ErkxZ03k)
Cartridge fuse 10 x 38 mm - type aM - without indicator - 2 A
-
LEGRAND
Cartridge fuse 10 x 38 mm - type aM - without indicator - 2 A
REF. 013002
EAN.
3245060130022
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 10 mm |
---|---|
Size | 10x38 mm |
Voltage type | AC/DC |
Depth | 38 mm |
Rated voltage | 500 V |
Utilization category | aM (switchgear protection) |
Rated current | 2 A |
Type of fuse status indicator | Other |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 0.5 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |