![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/BMSW1003-BTICINO-1000.jpg?itok=qCM_MhBs)
Bus SCS actuator 4x16A - 6 DIN modules
My Home
BTICINO
Bus SCS actuator 4x16A - 6 DIN modules
REF. BMSW1003
EAN.
8012199968186
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
---|---|
Max. switching power | 3680 W |
Suitable for C-load | Yes |
Max. number of switching contacts | 8 |
Rated current | 16 A |
Rated operating voltage | 100-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |