![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-406264-WEB-R.jpg?itok=l4FINNa3)
Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module
LEGRAND
Aux. + Fault signalling or aux. + aux. contact DX³ - 6 A 250 V~ - 1 module
REF. 406264
EAN.
3245064062640
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Universal |
---|---|
Function | Auxiliary switch/fault-signal switch |
Width in number of modular spacings | 1 |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 2 |
Number of fault-signal switches | 0 |
Rated switch current | 6 A |
---|---|
Rated voltage | 240 V |
Voltage type | AC/DC |
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 63 A |