![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/05/058288_a.jpg)
Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
P 17 Tempra
LEGRAND
Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+E
REF. 058288
EAN.
3245060582883
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 32 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |