![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-415967-WEB-R.jpg?itok=nFdTFzpe)
AFDD DX3 STOP ARC 10000A 1 pole + neutral 16A curve C 30MA TYPE A
DX³
LEGRAND
AFDD DX3 STOP ARC 10000A 1 pole + neutral 16A curve C 30MA TYPE A
REF. 415967
EAN.
3414971169586
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 2 |
---|---|
Rated voltage | 230 V |
Rated current | 16 A |
Rated fault current | 0.03 A |
Leakage current type | A |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 10 kA |
Frequency | 50 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
Over voltage category | 3 |
Pollution degree | 2 |
Width in number of modular spacings | 3 |
Additional equipment attached at delivery | Other |
Control voltage type auxiliary equipment | AC |
Degree of protection (IP) | IP20 |
Width | 54 mm |
Height | 96.2 mm |
---|---|
Depth | 77.6 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 180-264 V |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Terminals capacity | 1.5-16 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Mounting method | DIN rail |