2P+E extension - German standard - rubber - with cable gland
LEGRAND
2P+E extension - German standard - rubber - with cable gland
REF. 050341
EAN.
3245060503413
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | Yes |
Degree of protection (IP) | IP44 |
Insert direction | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
Documentation
SELECT AN ACTION