![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/BT-F430_2-WEB-F.jpg?itok=2OSSLXCn)
2 independent relay actuator – for single and double loads.
My Home Up
BTICINO
2 independent relay actuator – for single and double loads.
REF. F430/2
EAN.
8012199667690
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of digital inputs | 0 |
Suitable for C-load | No |
---|---|
Max. number of switching contacts | 2 |
Rated current | 6 A |
Rated operating voltage | 240-240 V |
Different phases connectable | No |
With bus connection | Yes |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Connected object | No |
Product use function | Thermal comfort management |