
Telephone socket Arteor - RJ12 - 6 contacts - 2 modules - magnesium
Arteor™
Legrand
Telephone socket Arteor - RJ12 - 6 contacts - 2 modules - magnesium
REF. 572813
EAN.
3245065728132
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 40 mm |
---|---|
Surface mounting | No |
Duct installation | No |
Floor box/sub-floor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
Category | 3 |
Colour | Other |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | Yes |
---|---|
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Degree of impact strength (IK) | IK04 |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |