
SYNERGY SLEEK Telephone socket RJ11/RJ12 Polished Stainless steel
SYNERGY SLEEK
Legrand
SYNERGY SLEEK Telephone socket RJ11/RJ12 Polished Stainless steel
REF. 832254
EAN.
3414970662026
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height of device | 86 mm |
---|---|
Surface mounting | No |
Duct installation | No |
Floor box/sub-floor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
Category | 3 |
Colour | Other |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
---|---|
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Degree of impact strength (IK) | IK01 |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |