Skip to main content
Logo print

Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

P 17 Tempra LEGRAND

Surface mounting socket P17 - IP66/67 - 380/415 V~ - 32 A - 3P+N+E

REF. 555459 EAN. 3245065554595
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

CEE socket outlet 16 A None
CEE socket outlet 32 A 1x32A5p400V
CEE socket outlet 63 A None
CEE socket outlet 125 A None
Number of socket outlets with protective contact CEE 7/3 (type F) 1
Protection None
Earth leakage switch None
Number of miniature circuit breakers (MCB) 0
Housing material Plastic
Power supply/connection possibility Other
Diameter cable entry M32
Handling Wall mounting
Degree of protection (IP) IP67
Military model No
Colour Grey
Height 163 mm
Width 113 mm
Depth 162 mm

Documentation

2 documents
Agreement
Agreement
IMQ-CA02.05951 (0.42 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details