![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/031210_pw_94928.jpg?itok=8WACv7Kc)
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
-
LEGRAND
Strip with 4 terminals for junctions 4mm² - for Plexo boxes 92100/01/92104/26/27
REF. 031210
EAN.
3245060312107
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | No |
---|---|
Connectable conductor cross section fine-strand without cable end sleeve | 4-4 mm² |
Connectable conductor cross section fine-strand with cable end sleeve | 2.5-2.5 mm² |
Connectable conductor cross section solid-core | 4-4 mm² |
Connectable conductor cross section multi-wired | 4-4 mm² |
Rated current In | 40 A |
Rated voltage | 230 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of poles | 1 |
Number of clamp positions per pole | 1 |
Mounting method | Other |
---|---|
Material insulation body | Thermoplastic |
Operating temperature | -5-40 °C |
Inflammability class of insulation material according to with UL94 | Other |
Width | 55.4 mm |
Height | 15.5 mm |
Depth | 18.5 mm |
Closing plate required | No |
Colour | Grey |
Transparent | No |