-
Tube diameter for wall mounted product
-
Storage temperature
-
Operating / setting temperature
-
Height of device
-
Built-in depth
-
Depth of device
-
Width of device
-
Width of device
-
Storage temperature
-
Storage temperature
-
Operating / setting temperature
-
Outer diameter sheath single fibre
-
Width of device
-
Built-in depth
-
Permitted cable outer temperature after assembling without vibration
-
Length
-
Permitted cable outer temperature during assembling/handling
-
Length
-
Length
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Operating / setting temperature
-
Length
-
Height of device
-
Depth of device
-
Diameter conductor
-
Nominal cross section conductor
-
Height of device
-
NVP value
-
Operating / setting temperature
-
NVP value
-
Depth of device
-
Built-in depth
-
Built-in depth
-
Operating / setting temperature
-
Length
-
Overall height
-
Depth
-
Width
-
Depth of device
-
Operating / setting temperature
-
Width
-
Length
-
Length
-
Length
-
Width of device
-
Depth of device
-
Height of device
-
Min. permitted bending radius, moving application with forced guidance
-
NVP value
-
Built-in depth
-
Depth of device
-
Built-in depth
-
Overall height
-
Depth
-
Depth of device
-
Built-in depth
-
Depth of device
-
Built-in depth
-
Depth of device
-
Built-in depth
-
Nominal cross section conductor
-
Depth of device
-
Depth of device
-
Built-in depth
-
Overall height
-
Overall height
-
Min. permitted bending radius, stationary application/permanent installation
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
NVP value
-
Storage temperature
-
Outer diameter approx.
-
Width of device
-
Depth of device
-
Width
-
Operating / setting temperature
-
Diameter conductor
-
Nominal cross section conductor
-
NVP value
-
Min. permitted bending radius, stationary application/permanent installation
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Depth
-
Overall height
-
Width
-
Storage temperature
-
Storage temperature
-
Width of device
-
Height of device
-
Width
-
Overall height
-
Depth
-
Weight
-
Diameter conductor
-
Outer diameter approx.
-
Diameter conductor
-
Weight
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Ambient temperature
-
Rated surge voltage
-
Storage temperature
-
Operating / setting temperature
-
Depth
-
Depth
-
Width
-
Depth of device
-
Built-in depth
-
Storage temperature
-
Storage temperature
-
Width
-
Operating / setting temperature
-
Operating / setting temperature
-
Built-in depth
-
Width
-
Depth
-
Overall height
-
Depth
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Weight
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Weight
-
Weight
-
NVP value
-
Nominal cross section conductor
-
Depth of device
-
Depth
-
Weight
-
Operating / setting temperature
-
Width
-
Length
-
Width
-
Width
-
Depth
-
Depth
-
Depth
-
Depth of device
-
Depth
-
Depth of device
-
Built-in depth
-
Depth of device
-
Width of device
-
Storage temperature
-
Depth of device
-
Height of device
-
Width of device
-
Depth of device
-
Tube diameter for wall mounted product
-
Height of device
-
Height of device
-
Overall height
-
Depth
-
Overall height
-
Width
-
Overall height
-
Depth
-
Depth
-
Overall height
-
Width
-
Overall height
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Outer diameter approx.
-
Weight
-
Weight
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Weight
-
Weight
-
Weight
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Weight
-
Diameter conductor
-
Nominal cross section conductor
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Weight
-
Outer diameter approx.
-
NVP value
-
Diameter conductor
-
Nominal cross section conductor
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Weight
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Weight
-
Weight
-
Weight
-
Operating / setting temperature
-
Diameter conductor
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Diameter conductor
-
Nominal cross section conductor
-
Outer diameter approx.
-
Weight
-
Diameter conductor
-
Outer diameter approx.
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, stationary application/permanent installation
-
Width
-
Overall height
-
Depth of device
-
Depth
-
Overall height
-
Depth of device
-
Depth of device
-
Outer diameter approx.
-
Permitted cable outer temperature during assembling/handling
-
Min. permitted bending radius, moving application with forced guidance
-
Min. permitted bending radius, moving application/free movement
-
Min. permitted bending radius, stationary application/permanent installation
-
Outer diameter approx.
-
Outer diameter approx.
-
Min. permitted bending radius, stationary application/permanent installation
-
Max. data transmission rate
-
Overall height
-
Overall height
-
Strip range cross-section
-
Depth
-
Width
-
Overall height
-
Assembly arrangement
-
Type of connector connection 1
-
Number of fibres
-
Assembly arrangement
-
Type of connector connection 1
-
Type of connector connection 1
-
Number of buses/couplings
-
Assembly arrangement
-
Assembly arrangement
-
Number of buses/couplings
-
Assembly arrangement
-
Type of accessory/spare part
-
Assembly arrangement
-
Number of buses/couplings
-
Type of accessory/spare part
-
Number of buses/couplings
-
Suitable for BNC plug
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of connector
-
Conductor surface
-
Type of connector
-
Transparent
-
Imprint/indication
-
Type of connector
-
Type of connector
-
Type of connector
-
Accessory
-
Frequency band
-
Suitable for D-Sub plug
-
Accessory
-
Duct installation
-
Duct installation
-
Material
-
Support ring
-
With label area
-
Contact insert without contacts
-
Scannable symbol/barrier free
-
Spare part
-
Suitable for 19 inch mounting
-
Suitable for wall mounting
-
Managed
-
Suitable for F-compression plug
-
With dust cover
-
Floor box/sub-floor mounted
-
Floor box/sub-floor mounted
-
Conductor category
-
With dust cover
-
Fibre type
-
Fibre type
-
Material quality
-
Utilization
-
Utilization
-
Radio protocol
-
Suitable for F plug
-
Category
-
Type of connector connection 2
-
Category
-
Category
-
Fire retardant version
-
Fire retardant version
-
Type of connector connection 2
-
Type of connector connection 2
-
Category
-
Category
-
Category
-
Type of connector connection 2
-
Category
-
Suitable for touch sensor connector for bus system
-
Category
-
Category
-
Category
-
Category
-
Encoding
-
Depth of notch adjustable
-
Suitable for LSA plus
-
Outlet direction
-
With terminal resistor
-
Special tool necessary
-
Outlet direction
-
Special tool necessary
-
Pollution degree
-
Outlet direction
-
Number of ports 10 Gbps Mini GBIC
-
Longitudinal section
-
Suitable for RJ plug
-
Surface mounting
-
Anti-kink sleeve
-
Anti-kink sleeve
-
Suitable for round cable
-
Surface mounting
-
Model
-
Model
-
Surface protection
-
Monitoring window/light outlet
-
Model
-
Material connector insert
-
Anti-kink sleeve
-
Surface protection
-
Model
-
Number of ports 10/100 Mbps LAN
-
Round edge
-
Suitable for low current connector
-
Mounting method
-
Locking lever
-
Suitable for flat cable
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Imprintable label
-
Mounting method
-
Mounting method
-
Suitable for flat cable
-
Imprintable label
-
Number of ports 1000 Mbps Mini GBIC
-
Number of ports 10/100/1000 Mbps LAN
-
Spiral cut
-
Suitable for ST plug
-
UV resistant
-
Number of cores
-
Colour anti-kink sleeve
-
APC-version connection 1
-
Suitable for solid core
-
Suitable for litz wire conductor
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
With imprint
-
Number of cores
-
Colour anti-kink sleeve
-
UV resistant
-
Suitable for solid core
-
Exchangeable knives
-
Suitable for SC plug
-
Number of stranding elements
-
APC-version connection 2
-
Material outer sheath
-
Material outer sheath
-
Number of stranding elements
-
Material outer sheath
-
Suitable for SMA plug
-
Cable type
-
Cable type
-
Stranding element
-
Specification material outer sheath
-
Cable type
-
Material core insulation
-
Cable type
-
Cable type
-
With lighting
-
Cable type
-
Suitable for DIN rail (top hat rail) mounting
-
Material core insulation
-
Suitable for LC plug
-
Centre plate
-
With label space
-
Colour outer sheath
-
Colour outer sheath
-
With label space
-
Specification core insulation
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Colour outer sheath
-
Suitable for MT-RJ plug
-
Type of fastening
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
Type of fastening
-
With strain relief
-
Type of fastening
-
Type of fastening
-
With interlock device
-
Radial water blocking cable
-
AWG size
-
AWG-range
-
AWG size
-
AWG-range
-
AWG size
-
Radial water blocking cable
-
AWG-range
-
AWG-range
-
AWG size
-
With cutting device
-
Cable construction
-
Core identification
-
Cable construction
-
VPN-Security
-
With strip function
-
Separate earthing connection
-
AWG-size
-
Cable geometry
-
AWG-size
-
Screen over stranding element
-
AWG-size
-
AWG-size
-
Screen over stranding element
-
With wire protection
-
Screen over stranding element
-
Connection for external antenna
-
Flush-mounted installation
-
Pin assignment
-
Flame retardant according to IEC 60332-1-2
-
Stranding
-
Flush-mounted installation
-
With exchangeable lens/symbol
-
Bridge function
-
Firewall
-
With cover frame
-
Design suitable
-
Screen over stranding
-
Screen over stranding
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Design suitable
-
Screen over stranding
-
Screen over stranding
-
Pole fastening
-
Number of AP's supported
-
Separate strain relief
-
Ethernet
-
Repeater function
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of users
-
Power over Ethernet
-
Number of modules (module system)
-
Number of modules (module system)
-
Flame retardant according to IEC 60332-3-24 (Cat C)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Approved type of underground installation
-
Number of height units
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Armouring/reinforcement
-
Protective sheath
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Contact type
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Protective sheath
-
Suitable for number of connectors
-
Halogen free according to EN IEC 60754-1
-
Halogen free according to EN IEC 60754-1
-
Mechanical coding
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Reaction-to-fire class according to EN 13501-6
-
Reaction-to-fire class according to EN 13501-6
-
Reaction-to-fire class according to EN 13501-6
-
Reaction-to-fire class according to EN 13501-6
-
Reaction-to-fire class according to EN 13501-6
-
Smoke development class according to EN 13501-6
-
Smoke development class according to EN 13501-6
-
Luster terminal
-
Smoke development class according to EN 13501-6
-
Smoke development class according to EN 13501-6
-
Built-in
-
Conductor material
-
Euro class flaming droplets/particles according to EN 13501-6
-
Euro class flaming droplets/particles according to EN 13501-6
-
Euro class flaming droplets/particles according to EN 13501-6
-
Over voltage category
-
Suitable for ceiling mounting
-
Euro class acidity according to EN 13501-6
-
Euro class acidity according to EN 13501-6
-
Euro class acidity according to EN 13501-6
-
Screened
-
Screened
-
Oil resistant (according to EN 60811-404)
-
Oil resistant (according to EN 60811-404)
-
Socket outlet adapter
-
Low smoke (according to IEC 61034-2)
-
Low smoke (according to IEC 61034-2)
-
Halogen free (according to IEC 60754-2)
-
Halogen free (according to IEC 60754-2)
-
Suitable for underground installation
-
Suitable as telephone cable
-
Suitable as computer data cable
-
Certified for shipboard application
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable support
-
Communication rank type

Cable category 5e U/UTP 4 pairs LSZH Euroclass Dca 305 meters grey

Cable category 5e U/UTP 4 pairs PVC Euroclass Eca 305 meters grey

Cable category 5e F/UTP 4 pairs LSZH Euroclass Dca 305 meters grey

Cable category 5e F/UTP 4 pairs PVC Euroclass Dca 305 meters grey

Cable category 6 U/UTP 4 pairs LSZH Euroclass Dca 305 meters blue

Cable category 6 U/UTP 4 pairs PVC Euroclass Eca 305 meters blue

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 6 SF/UTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 6 F/UTP 4 pairs PVC Euroclass Eca 500 meters blue

Cable category 6 SF/UTP 4 pairs PVC Euroclass Eca 500 meters blue

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 7 S/FTP 4 pairs LSZH Euroclass Dca 500 meters yellow

Cable category 6A F/UTP 4 pairs LSZH Euroclass Dca 500 meters yellow

Cable category 6A U/UTP 4 pairs LSZH Euroclass Dca 500 meters yellow

Cable category 5e F/UTP 4 pairs LSZH Euroclass Dca 500 meters grey

Cable category 6 F/UTP 4 pairs LSZH Euroclass Dca 305 meters blue

Cable category 6 F/UTP 4 pairs PVC Euroclass Eca 305 meters grey

Cable category 6 U/UTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 6A F/FTP 4 twisted pairs LSZH Euroclass Dca 500 meters yellow

Cable category 6A F/FTP 4 pairs LSZH Euroclass Dca 500 meters yellow

Cable category 6A F/FTP 4 twisted pairs LSZH Euroclass Dca 500 meters yellow

Cable category 8 S/FTP 4 pairs LSZH Euroclass Dca 500 meters blue

Cable category 7 S/FTP 4 pairs LSZH Euroclass B2ca 500 meters yellow

Cable category 7 S/FTP 2x4 pairs LSZH Euroclass Dca 500 meters yellow