Skip to main content
Logo print

RCBO DX3 6000A 4 poles 25A curve C type AC 30mA

DX³ LEGRAND

RCBO DX3 6000A 4 poles 25A curve C type AC 30mA

REF. 411188 EAN. 3245064111881
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 4
Number of protected poles 4
Rated voltage 400 V
Rated current 25 A
Rated fault current 0.03 A
Leakage current type AC
Current limiting class 1
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 10 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 4
Built-in depth 44 mm
Flush-mounted installation Yes
Anti-nuisance tripping version No
Degree of protection (IP) IP20

Documentation

3 documents
Agreement
NF-NF012_4280 (0.77 Mo)
Agreement
Agreement
AENOR-030/002274 (0.34 Mo)