
RCBO DX3 6000A 2 pole 40A curve C type AC 30mA
DX3
Legrand
RCBO DX3 6000A 2 pole 40A curve C type AC 30mA
REF. 411162
EAN.
3245064111621
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surge current capacity | 0.25 kA |
---|---|
Number of poles (total) | 2 |
Number of protected poles | 2 |
Leakage current type | AC |
Current limiting class | 3 |
Voltage type | AC |
Frequency | 50 Hz |
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
---|---|
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 4 |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Agreement
SELECT AN ACTION