
Pigtail 9/125µm SC UPC OS2 1m LSZH
LCS3
Legrand
Pigtail 9/125µm SC UPC OS2 1m LSZH
REF. 032241
EAN.
3414970963321
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1 m |
---|---|
Fibre type | Single mode |
Category | OS2 |
Type | Cable pigtail |
Core type | Tight |
Type of connector | SC |
---|---|
APC-version | No |
Colour | Blue |
Anti-kink sleeve | Put-on |