
Pigtail 50/125µm SC OM4 LSZH 2m
LCS3
Legrand
Pigtail 50/125µm SC OM4 LSZH 2m
REF. 032233
EAN.
3414970963147
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2 m |
---|---|
Fibre type | Multi mode 50/125 |
Category | OM4 |
Type | Cable pigtail |
Core type | Tight |
Type of connector | SC |
---|---|
APC-version | No |
Colour | Other |
Anti-kink sleeve | Put-on |