
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 2m
LCS3
Legrand
Patch cord RJ45/RJ45 High Density category 6A S/FTP LSZH yellow 2m
REF. 051552
EAN.
3414971438958
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 2 m |
---|---|
Cable type | SF/FTP |
Category | 6A (IEC) |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Yellow |
Anti-kink sleeve | Put-on |
Locking lever | Yes |
Colour anti-kink sleeve | Other |
Fire retardant version | No |
---|---|
Oil resistant (according to EN 60811-404) | No |
Cable construction | 4x2 |
AWG-size | 28 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
RAL-number | 1018 |
Cable nature for connection | Flexible |