
Patch cord RJ45 category 6A U/UTP LSZH green 1m
LCS3
Legrand
Patch cord RJ45 category 6A U/UTP LSZH green 1m
REF. 051874
EAN.
3245060518745
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1 m |
---|---|
Cable type | U/UTP |
Category | 6A (IEC) |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Green |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Green |
Fire retardant version | Yes |
---|---|
Oil resistant (according to EN 60811-404) | No |
Cable construction | 1x4 |
AWG-size | 24 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
RAL-number | 6026 |
Cable nature for connection | Flexible |
Documentation
1 document
Agreement
SELECT AN ACTION