
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
P 17 Tempra
Legrand
Panel mounting socket P17 Pro - IP66/67 - 380/415 V~ - 63 A - 3P+E
REF. 555588
EAN.
3414970735027
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Clock hour position | 6 h |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Material | Plastic |
Military model | No |
Documentation
SELECT AN ACTION