
Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal
Hypra
Legrand
Panel mounting socket inclined outlet Hypra - IP44 -380/415V~ -16 A -3P+E -metal
REF. 052233
EAN.
3245060522339
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Flange size horizontal | 74 mm |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Material | Other |
Military model | No |
Documentation
SELECT AN ACTION