
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Hypra
Legrand
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
REF. 051130
EAN.
3245060511302
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Flange size horizontal | 74 mm |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Material | Plastic |
Military model | No |
Documentation
SELECT AN ACTION