
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Hypra
Legrand
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
REF. 053773
EAN.
3245060537739
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Clock hour position | 6 h |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
Construction type | Recessed mounted device plug |
---|---|
Phase inverter | No |
Angle of plug | Straight |
Material | Plastic |
Military model | No |
Documentation
SELECT AN ACTION