
Optic Drawer modular with 12 multimode SC duplex connectors 19 inch 1U
LCS3
Legrand
Optic Drawer modular with 12 multimode SC duplex connectors 19 inch 1U
REF. 032102
EAN.
3414970961624
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 482.6 mm |
---|---|
Suitable for number of couplings/adapters | 12 |
Suitable for number of module inserts | 4 |
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Type of connector external | SC duplex |
---|---|
Type of connector interior | SC duplex |
Colour | Black |
RAL-number | 9017 |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 1 |
Overall height | 43.65 mm |