
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
P 17 Tempra
Legrand
Mobile socket P17 - IP66/67 - 200/250 V~ - 16 A - 3P+E
REF. 555305
EAN.
3245065553055
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Clock hour position | 9 h |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 200-250 V (50+60 Hz) blue |
Identification colour | Blue |
RAL-number | 5005 |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Cable entry | Gland nut |
Material | Plastic |
Military model | No |
Documentation
4 documents
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION