
Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - rubber
Hypra
Legrand
Mobile socket Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - rubber
REF. 052293
EAN.
3245060522933
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Clock hour position | 6 h |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Identification colour | Red |
RAL-number | 3000 |
Degree of protection (IP) | IP44 |
Connection system | Screwed terminal |
---|---|
Angle of plug | Straight |
Cable entry | Anti-kink sleeve |
Material | Rubber |
Military model | No |
Documentation
SELECT AN ACTION