
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
LEGRAND
Locking nut - plastic - IP 55 - M 20 x 1.5 - Grey RAL 7035
REF. 386883
EAN.
8009561386211
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 20 |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
Halogen free | TRUE |
Shock resistant | Yes |
Colour | White |