![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-002654-WEB-R.jpg?itok=XtJD_t-n)
KNX 2x300W universal dimmer - din
Mosaic™
LEGRAND
KNX 2x300W universal dimmer - din
REF. 002654
EAN.
3245060026547
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Control module |
Mounting method | Other |
Width in number of modular spacings | 3 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
---|---|
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 4 |
Output power | 0-300 W |
Type of load | Universal |
Max. control current | 200 mA |
Voltage | 100-240 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
Documentation
SELECT AN ACTION