![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/057302-LEGRAND.jpg?itok=pG7RPuaJ)
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
P 17 Tempra
LEGRAND
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
REF. 057302
EAN.
3245060573027
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Number of poles | 5 |
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP44 |
Switch | Electrical locking |
---|---|
With earth leakage switch | No |
Empty locations on mounting rail | No |
Housing material | Plastic |
Protection | Other |
Military model | No |