
HDMI preterminated socket 2 modules white Arteor
Arteor™
Legrand
HDMI preterminated socket 2 modules white Arteor
REF. 572299
EAN.
3414971483378
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 45 mm |
---|---|
Assembly arrangement | Basic element with central cover plate |
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | TRUE |
Antimicrobial treatment | FALSE |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |