
Fibre optic cassette - preterminated MTP to 12 SC - multimode OM4 - polarity A/C
LCS3
Legrand
Fibre optic cassette - preterminated MTP to 12 SC - multimode OM4 - polarity A/C
REF. 032143
EAN.
3414970962164
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 110 mm |
---|---|
Suitable for number of couplings/adapters | 12 |
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
Fibre class | OM4 |
---|---|
Type of connector external | SC duplex |
Type of connector interior | MT/MPO |
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
Overall height | 43.7 mm |