
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
LCS3
Legrand
Cord for area distribution box - Category 5e - U/UTP - RJ45/RJ45 - LSZH - 15 m
REF. 051501
EAN.
3245060515010
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 15 m |
---|---|
Cable type | U/UTP |
Category | 5E |
Type of connector connection 1 | RJ45 8(8) |
Type of connector connection 2 | RJ45 8(8) |
Colour outer sheath | Grey |
Anti-kink sleeve | Moulded-on |
Locking lever | Yes |
Colour anti-kink sleeve | Grey |
---|---|
Fire retardant version | Yes |
Cable construction | 1x4 |
AWG-size | 24 |
Pin assignment | 1:1 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |