
Control switch CX³ 1N/O contacts with green LED indicator 12/48V~/= - 250V~ - 20A - 1 module
CX³
Legrand
Control switch CX³ 1N/O contacts with green LED indicator 12/48V~/= - 250V~ - 20A - 1 module
REF. 412912
EAN.
3414970531285
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. lamp power | 0.12 W |
---|---|
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Voltage type | AC |
With complemantary luminous signal | TRUE |
Colour calotte | Green |
Lamp type | LED |
Colour button | Grey |
Width in number of modular spacings | 1 |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Type of lighting | LED exchangeable |
Electric supplying direction | From the bottom |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | TRUE |
Connection type | Screwed terminal |
Label space/information surface | TRUE |
Mounting method | DIN rail |
Documentation
5 documents
Agreement
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION