
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
Nylbloc™
Legrand
Connection strip Nylbloc - capacity 16 mm² - max. current 76 A - black
REF. 034217
EAN.
3245060342173
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Explosion-tested version 'Ex e' | Yes |
---|---|
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Mounting method | Other |
Material insulation body | Thermoplastic |
Inflammability class of insulation material according to with UL94 | Other |
---|---|
Closing plate required | No |
Colour | Black |
Transparent | No |
Documentation
5 documents
Agreement
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION