![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/LG-339756-WEB-R.jpg?itok=0n9kjP1g)
Clip-on holders for self-adhesive labels for enclosures 36 modules width
XL³S
LEGRAND
Clip-on holders for self-adhesive labels for enclosures 36 modules width
REF. 339756
EAN.
3414971090569
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Self-adhesive | Yes |
---|---|
Transparent | Yes |
Magnetic | No |
Length | 2.1 mm |
---|---|
Width | 25 mm |
Height | 648 mm |