
Changeover switch CX³ two-way - 250V~ - 32A - 1 module
CX³
Legrand
Changeover switch CX³ two-way - 250V~ - 32A - 1 module
REF. 412900
EAN.
3414970531858
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Short-circuit breaking capacity (Icw) | 0.384 kA |
---|---|
Switching function | Two-way switch |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of poles | 2 |
Voltage type | AC |
With complemantary luminous signal | FALSE |
Colour calotte | Other |
Lamp type | Other |
---|---|
Lamp socket | Other |
Width in number of modular spacings | 1 |
Degree of protection (IP) | IP20 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Label space/information surface | TRUE |
Mounting method | DIN rail |
Documentation
5 documents
Agreement
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION