![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/412434-LEGRAND-1000.jpg?itok=SL7jQ1pD)
Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³
CX³
LEGRAND
Centralized control auxiliary for Legrand 230V~ standard pulse operated latching relay CX³
REF. 412434
EAN.
3245064124348
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Auxiliary switch/relay |
---|---|
Function | Remote drive |
Width in number of modular spacings | 0.5 |
Rated voltage | 230 V |
Voltage type | AC |
---|---|
With auto test for earth leakage function | No |
Suitable for max. number of poles main contact unit (total) | 4 |
Suitable for max. current main contact unit | 16 A |