
Cable output for Ovaline column
-
LEGRAND
Cable output for Ovaline column
REF. 653057
EAN.
3414971195011
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | TRUE |
Colour | Other |