
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E
P 17 Tempra
Legrand
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E
REF. 056803
EAN.
3245060568030
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Clock hour position | 6 h |
---|---|
Voltage according to EN 60309-2 | 230 V (50+60 Hz) blue |
Number of poles | 3 |
Identification colour | Blue |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
Construction type | Recessed mounted device plug |
---|---|
Phase inverter | No |
Angle of plug | Straight |
Material | Plastic |
Military model | No |
Documentation
1 document
Agreement
SELECT AN ACTION