Skip to main content
Logo print

Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E

P 17 Tempra LEGRAND

Appliance inlet P17 - IP 44 - 380/415 V~ - 32 A - 3P+N+E

REF. 058289 EAN. 3245060582890
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 5
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP44
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

Documentation

1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details