![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-415920-WEB-R.jpg?itok=rn5crukX)
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve B
DX³
LEGRAND
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve B
REF. 415920
EAN.
3414971179523
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Release characteristic | B |
---|---|
Number of poles | 2 |
Rated current | 10 A |
Rated voltage | 230 V |
Rated short-circuit breaking capacity according to EN 60898 | 6 kA |
Voltage type | AC |
Current limiting class | 3 |
Frequency | 50-60 Hz |
---|---|
Concurrently switching neutral conductor | Yes |
Over voltage category | 3 |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |