
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C
DX3
Legrand
AFDD DX3 STOP ARC 6000A 1 pole + neutral 10A curve C
REF. 415912
EAN.
3414971179509
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated short-circuit breaking capacity according to EN 60898 | 6 kA |
---|---|
Release characteristic | C |
Number of poles | 2 |
Voltage type | AC |
Current limiting class | 3 |
Concurrently switching neutral conductor | Yes |
---|---|
Over voltage category | 3 |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Degree of protection (IP) | IP20 |
Documentation
1 document
Agreement
SELECT AN ACTION