![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-572837-WEB-R.jpg)
Adaptor for data socket Arteor - for Keystone single connector - 2 mod - magn
ARTEOR
Legrand
Adaptor for data socket Arteor - for Keystone single connector - 2 mod - magn
REF. 572837
EAN.
3245065728378
2 262,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Support ring | No |
With dust cover | Yes |
Outlet direction | Straight |
Antimicrobial treatment | No |
Colour | Other |
Type of fastening | Engage (snap) |
Shielded housing | No |
---|---|
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Built-in depth | 40 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |