
6 connectors RJ45 Category 6 FTP
LCS3
Legrand
6 connectors RJ45 Category 6 FTP
REF. 033764
EAN.
3414970870629
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built-in depth | 0 mm |
---|---|
Model | Bus (jack) |
Type of connector | RJ45 8(8) |
Screened | No |
Category | 6 |
Connection type | Insulation displacement connector |
Special tool necessary | No |
Suitable for round cable | Yes |
Suitable for flat cable | No |
Suitable for litz wire conductor | Yes |
Suitable for solid core | Yes |
---|---|
Colour | Black |
AWG-range | 22-26 |
Degree of protection (IP) | Not applicable |
Terminal marking indication | Yes |
RAL-number | 0 |
Antimicrobial treatment | FALSE |
Label space/information surface | FALSE |
Mounting method | Other |
Entry membrane gland type | Not applicable |
Documentation
5 documents
Agreement
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION