
3x2P+E extension - German std - IP 44 with plug inserted - rubber
Rubber single-socket plugs and extensions
Legrand
3x2P+E extension - German std - IP 44 with plug inserted - rubber
REF. 051369
EAN.
3245060513696
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Rubber |
---|---|
Material quality | Thermoplastic |
Halogen free | TRUE |
Degree of protection (IP) | IP44 |
Angle of plug | Straight |
---|---|
Connection system | Screwed terminal |
Colour | Black |
Documentation
SELECT AN ACTION