
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
Plastic single-socket plugs and extensions
Legrand
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
REF. 050331
EAN.
3245060503314
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Halogen free | TRUE |
Degree of protection (IP) | IP2X |
Angle of plug | Straight |
Connection system | Screwed terminal |
---|---|
Colour | White |
RAL-number | 9003 |
For heavy conditions (according to VDE) | No |
Documentation
1 document
Agreement
SELECT AN ACTION