X-Light 180 ip66 wearproof box for range
X-LIGHT 180
LEGRAND
X-Light 180 ip66 wearproof box for range
REF. 660191
EAN.
3414972242165
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective housing |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Colour | White |
Material | Plastic |
Length | 240 mm |
Width | 137 mm |
Height | 61 mm |
---|---|
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP66 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
RAL-number | 9003 |
Mounting method | Surface mounted |